Standard Digital Isolators

Toshiba Standard Digital Isolators have low pulse distortion and high CMTI, which are required for isolation of high-speed signaling, and are applicable to a wide range of consumer and industrial applications. In particular, the isolation transformer circuit offers high CMTI by adopting the magnetic coupling method developed by Toshiba.

 

Robust High-Speed Signal Isolation
for Automotive & Industrial Designers

Toshiba’s DCM34xx and DCM32xx digital isolators deliver reliable 50Mbps data transmission, 100kV/μs CMTI, and AEC-Q100 compliance - tailored for hybrid-electric vehicles (HEV) and electric vehicles (EV) as well as for battery management systems (BMS) and industrial applications. While both series ensure high noise immunity and safety, the DCM34xx offers 4-channel isolation in a wide SOIC16-W package, whereas the DCM32xx provides a compact 2-channel solution in SOIC8-N, perfect for space-sensitive designs.

Click Boards & Whitepaper

MikroElektronika Click Boards™ featuring Toshiba digital isolators

MikroElektronika Click Boards™ featuring Toshiba digital isolators

Digital isolator ICs can now be evaluated with two add-on boards from MikroElektronika (MIKROE). The DIGI Isolator Click and SPI Isolator 5 Click enable microprocessor-based control via mikroBUS™. MIKROE Click Boards come with a software library that contains easy-to-use functions and example code, Software Development Kit, mikroSDK, which contains open-source software libraries, a unified API, and software development tools to accelerate development of diverse industrial applications

Digital isolation supports  the growing needs of industrial designs

Digital isolation supports the growing needs of industrial designs

Galvanic isolation between circuit blocks is a key requirement in systems where high- and low-voltage circuitry need to interact. Low-voltage circuitry that is sensitive to electrical surges and spikes must be protected to avoid damage that may cause safety hazards or decrease system reliability. Digital isolation based on Toshiba’s magnetic coupling technology provides the speed and flexibility to meet these challenges.

Lineup

You can narrow down the search for applicable products by selecting specifications.

Data transfer rate (Max) (Mbps)
Output Interface
Number of Circuits
Configuration
VCC/VDD (Min) (V)
VCC/VDD (Max) (V)
BVS (Min) (Vrms)
Results:

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Technical topics

Applications

Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.
Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmablelogic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power supply units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.

Reference Design

300W Isolated DC-DC Converter(Upgraded)
This design supports a wide input voltage range of DC 36 to 75V and provides a DC 12V output with a power capacity of 300W. Thanks to replacement of Toshiba latest MOSFET and digital isolator, and circuit optimization, it achieves higher efficiency at whole load condition compared with the existing reference design with the same topology.We provide design information including key circuit design points, usage instructions, adjustment methods for each section, circuit diagrams, and PCB layout data to support your development.
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
With the rapid rise of generative AI, demand for high-performance AI servers is growing. This reference design provides a 3kW power supply for AI servers with high power requirements. By incorporating our surface-mount SiC MOSFETs, it achieves high power density. Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
In recent years, the growing focus on carbon neutrality has led to increased popularity of electric scooters, driving demand for fast battery charging. This reference design presents a 3kW power supply tailored for fast chargers used with electric scooters.Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.
A new window will open